IESNA:LM-63-2002
[TEST]P1055203
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S485D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]577
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
634.5 627.2 624.3 619.2 611.9 602.4 591.4 579 564.5 548.4
530.9 512.7 492.3 472.6 451.4 429.5 406.9 385.1 361.7 337.7
314.3 291 267.6 244.3 221 199.1 175.8 151 127.6 105
83.1 62 42.3 24.8 8.8 0 0
634.5 636.7 630.1 619.2 603.8 583.4 559.4 532.4 503.2 471.1
437.6 402.6 366.1 331.1 293.9 258.9 223.2 189.6 155.3 124
96.3 70.7 47.4 33.5 26.3 20.4 13.9 8.8 5.1 2.9
1.5 0.7 0 0 0 0 0
634.5 627.9 614 589.3 555 514.9 471.1 422.2 368.3 313.6
260.4 211.5 162.6 121.8 85.3 52.5 32.1 25.5 19.7 14.6
10.2 6.6 4.4 2.9 1.5 1.5 0.7 0.7 0.7 0.7
0.7 0 0 0 0.7 0.7 0
634.5 626.4 602.4 565.2 516.3 460.2 398.9 332.5 264.7 204.2
148.8 102.1 60.5 32.8 25.5 19 13.9 9.5 5.8 3.6
2.2 1.5 1.5 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0
634.5 627.2 602.4 557.9 505.4 442.7 371.2 300.5 231.2 168.5
114.5 70 35.7 26.3 19.7 14.6 10.2 6.6 3.6 2.2
1.5 0.7 0.7 0.7 0 0.7 0 0 0 0
0 0 0 0 0 0 0
